IESNA:LM-63-2002
[TEST]P1380491
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-6)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB2A-840-U-T2-HSS
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 2SQUARE 58W 80CRI 4000K FIXTURE w/ TYPE II DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (52) 4000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.48A 58.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]4000K
[_THDi]9.0%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]6171.2
TILT=NONE
52 -1 1 37 22 1 1 1.0000 0.5000 0.0000
1.000 1 58.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 78 85 90 95 105 115 125 135 145 155 165 175 180 
923.6 1022.2 1096.6 1120.8 1120.8 1089.6 1003.2 889.0 847.5 911.5 1029.1 1162.3 1368.1 1610.2 1852.4 2046.1 2207.0 2345.3 
2507.9 2686.1 2827.9 2843.4 2618.6 2151.6 1465.0 795.6 510.2 349.4 235.2 148.7 84.7 43.2 20.8 10.4 6.9 0.0 0.0 
923.6 1020.5 1098.3 1124.2 1120.8 1087.9 1004.9 895.9 849.2 918.4 1022.2 1146.7 1364.6 1601.6 1850.7 2058.2 2227.7 2378.2 
2528.7 2679.1 2852.1 2857.3 2715.5 2224.3 1435.6 816.4 529.3 358.0 243.9 157.4 89.9 46.7 24.2 10.4 5.2 0.0 0.0 
923.6 1023.9 1094.8 1124.2 1132.9 1103.5 1034.3 930.5 868.3 911.5 1003.2 1131.2 1317.9 1541.1 1814.3 2080.7 2257.1 2354.0 
2530.4 2691.2 2871.1 2954.1 2874.6 2502.7 1760.7 1017.0 653.8 458.3 325.2 197.2 122.8 77.8 48.4 31.1 8.6 1.7 0.0 
923.6 1017.0 1096.6 1132.9 1145.0 1138.1 1086.2 1003.2 920.1 915.0 987.6 1094.8 1234.9 1428.6 1650.0 1861.0 2072.1 2248.5 
2419.7 2610.0 2826.2 2997.4 3023.3 2857.3 2445.6 1575.7 897.7 636.5 470.4 314.8 217.9 140.1 84.7 34.6 12.1 1.7 0.0 
923.6 1018.7 1091.4 1138.1 1169.2 1170.9 1151.9 1101.7 1032.6 985.9 999.7 1070.6 1174.4 1321.4 1504.7 1720.9 1921.6 2110.1 2291.7 
2494.1 2718.9 2992.2 3218.8 3232.6 3025.1 2416.2 1414.8 773.1 555.2 418.6 264.6 169.5 110.7 60.5 13.8 3.5 0.0 
923.6 1010.1 1079.3 1143.3 1186.5 1210.7 1219.4 1210.7 1177.9 1138.1 1108.7 1126.0 1193.4 1288.5 1418.3 1589.5 1795.3 2004.6 2219.1 
2428.3 2661.8 2900.5 3234.3 3556.0 3682.3 3502.4 2734.5 1506.5 660.7 373.6 245.6 136.6 77.8 46.7 19.0 5.2 0.0 
923.6 991.1 1068.9 1134.6 1184.8 1240.1 1269.5 1305.8 1316.2 1326.6 1331.8 1349.1 1376.8 1432.1 1530.7 1662.1 1840.3 2035.7 2271.0 
2521.7 2769.1 3025.1 3268.9 3690.9 4258.3 4744.3 4650.9 3616.6 2155.1 989.3 266.4 141.8 83.0 36.3 20.8 8.6 0.0 
923.6 978.9 1037.8 1101.7 1172.7 1229.7 1292.0 1359.5 1432.1 1496.1 1577.4 1625.8 1676.0 1724.4 1798.8 1918.1 2113.6 2338.4 
2594.4 2865.9 3146.1 3407.3 3656.4 3926.2 4396.6 5225.1 5934.2 5756.1 4749.5 3312.2 2073.8 902.8 204.1 70.9 
29.4 12.1 0.0 
923.6 963.4 1011.8 1067.2 1129.4 1190.0 1264.3 1342.2 1445.9 1546.3 1672.5 1790.1 1925.0 2075.5 2250.2 2469.9 2734.5 3021.6 
3353.7 3656.4 3955.6 4211.6 4436.4 4666.4 4912.0 5354.8 5923.9 6162.5 5726.7 4765.0 3199.7 1117.3 268.1 100.3 
32.9 12.1 0.0 
923.6 953.0 1001.4 1053.3 1108.7 1174.4 1240.1 1319.7 1409.6 1511.7 1643.1 1767.6 1897.4 2027.1 2215.6 2445.6 2731.0 3037.2 
3372.7 3723.8 4033.4 4332.6 4633.6 4882.6 5202.6 5643.7 6141.8 6266.3 5792.4 4898.2 3256.8 1075.8 228.3 102.0 
34.6 13.8 0.0 
923.6 940.9 975.5 1010.1 1060.2 1103.5 1169.2 1233.2 1302.4 1385.4 1494.4 1593.0 1693.3 1823.0 1963.1 2139.5 2350.5 2592.7 
2850.4 3113.3 3362.3 3564.7 3737.6 3938.3 4154.5 4405.3 4604.2 4538.4 4016.1 3435.0 2286.5 627.8 147.0 67.5 25.9 
12.1 0.0 
923.6 934.0 949.5 968.6 1004.9 1042.9 1081.0 1134.6 1181.3 1236.7 1314.5 1380.2 1442.5 1513.4 1589.5 1696.7 1840.3 1978.7 2148.2 
2305.5 2438.7 2558.1 2649.7 2739.7 2843.4 2964.5 3054.5 2947.2 2516.6 2141.2 1482.3 489.5 93.4 45.0 20.8 12.1 0.0 
923.6 928.8 925.3 939.2 954.7 972.0 984.1 992.8 1006.6 1022.2 1034.3 1034.3 1011.8 991.1 954.7 932.2 930.5 937.4 963.4 
996.2 1036.0 1060.2 1068.9 1034.3 991.1 970.3 845.8 605.4 394.3 252.5 159.1 79.6 38.1 22.5 13.8 10.4 0.0 
923.6 895.9 864.8 840.6 811.2 771.4 714.3 648.6 572.5 484.3 413.4 366.7 332.1 318.2 316.5 313.1 306.1 306.1 309.6 
313.1 304.4 278.5 249.1 211.0 176.4 140.1 107.2 83.0 67.5 53.6 39.8 29.4 20.8 15.6 10.4 6.9 0.0 
923.6 868.3 812.9 738.5 664.2 574.2 465.3 380.5 325.2 294.0 280.2 271.5 264.6 257.7 252.5 245.6 240.4 230.0 219.7 
209.3 198.9 188.5 173.0 152.2 126.3 103.8 86.5 72.6 60.5 48.4 36.3 24.2 15.6 12.1 6.9 5.2 0.0 
923.6 844.0 755.8 639.9 527.5 416.8 339.0 304.4 283.7 266.4 247.3 231.8 221.4 211.0 200.6 192.0 185.1 178.1 171.2 164.3 
153.9 143.6 134.9 124.5 112.4 98.6 84.7 70.9 57.1 39.8 27.7 19.0 13.8 6.9 5.2 3.5 0.0 
923.6 826.7 698.8 567.3 428.9 340.7 307.9 288.8 271.5 249.1 226.6 207.6 192.0 179.9 171.2 162.6 153.9 145.3 140.1 134.9 133.2 
129.7 124.5 115.9 107.2 93.4 79.6 64.0 48.4 34.6 24.2 17.3 10.4 6.9 3.5 3.5 0.0 
923.6 804.3 648.6 496.4 366.7 316.5 297.5 278.5 257.7 233.5 211.0 193.7 181.6 169.5 160.9 152.2 145.3 138.4 133.2 129.7 126.3 122.8 
117.6 110.7 102.0 93.4 81.3 69.2 57.1 45.0 36.3 27.7 17.3 5.2 3.5 3.5 0.0 
923.6 799.1 631.3 453.2 342.5 309.6 294.0 275.0 250.8 228.3 205.8 190.3 174.7 164.3 157.4 150.5 141.8 136.6 129.7 128.0 124.5 121.1 
114.2 107.2 98.6 89.9 79.6 67.5 58.8 50.2 39.8 29.4 15.6 6.9 5.2 3.5 0.0 
923.6 785.2 596.7 418.6 330.4 306.1 288.8 269.8 249.1 224.8 204.1 186.8 171.2 160.9 152.2 147.0 141.8 133.2 126.3 122.8 117.6 114.2 
109.0 100.3 89.9 76.1 64.0 55.3 46.7 38.1 31.1 20.8 8.6 6.9 5.2 3.5 0.0 
923.6 776.6 584.6 404.7 326.9 304.4 287.1 268.1 247.3 224.8 202.4 183.3 166.0 155.7 148.7 143.6 138.4 128.0 122.8 119.3 115.9 112.4 
105.5 93.4 77.8 64.0 48.4 41.5 32.9 25.9 17.3 12.1 6.9 5.2 5.2 3.5 0.0 
923.6 778.3 588.1 403.0 326.9 304.4 290.6 269.8 247.3 224.8 204.1 185.1 166.0 155.7 148.7 145.3 138.4 128.0 122.8 121.1 117.6 110.7 
103.8 91.7 77.8 62.3 46.7 38.1 31.1 24.2 17.3 10.4 6.9 5.2 3.5 1.7 0.0 
